Setting the ADCONT bit
register automatically retriggers a new conversion cycle after updating the ADACC register.
That means the ADGO bit is set to generate automatic retriggering, until the device Reset
occurs or the ADSOI A/D Stop-on-interrupt bit is set (correct logic).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.