28.1 EUSART Asynchronous Mode
The EUSART transmits and receives data using the standard
         non-return-to-zero (NRZ) format. NRZ is implemented with two levels: a VOH Mark
         state, which represents a ‘1’ data bit, and a
            VOL Space state, which represents a ‘0’ data bit. NRZ refers to the fact that consecutively transmitted data bits
         of the same value stay at the output level of that bit without returning to a neutral level
         between each bit transmission. An NRZ transmission port idles in the Mark state. Each
         character transmission consists of one Start bit followed by eight or nine data bits and is
         always terminated by one or more Stop bits. The Start bit is always a space and the Stop
         bits are always marks. The most common data format is eight bits. Each transmitted bit
         persists for a period of 1/(Baud Rate). An on-chip dedicated 8-bit/16-bit Baud Rate
         Generator is used to derive standard baud rate frequencies from the system oscillator. See
            Table 28-2 for examples of baud rate configurations.
The EUSART transmits and receives the LSb first. The EUSART’s transmitter and receiver are functionally independent, but share the same data format and baud rate. Parity is not supported by the hardware, but can be implemented in software and stored as the ninth data bit.