13.4.1 PROD
Product Register Pair
The PROD register stores the 16-bit result yielded by the unsigned operation performed by the 8x8 hardware multiplier.
| Name: | PROD | 
| Offset: | 0xFF3 | 
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PRODH[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PRODL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |