9.4 MCLR Reset
The MCLR is an
         optional external input that can reset the device. The MCLR function is controlled by the MCLRE bit of Configuration Word 2 and
         the LVP bit of Configuration Word 4 (see the table below). The RMCLR bit in the PCON0 register will be set to ‘0’ if an MCLR has
         occurred.
| MCLRE | LVP | MCLR | 
|---|---|---|
x | 1 | Enabled | 
1 | 0 | Enabled | 
0 | 0 | Disabled |