Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: | PIC18(L)F26K40, PIC18(L)F45K40, PIC18(L)F46K40 | |
| Tape & Reel Option: | Blank | = Tube |
| T | = Tape & Reel | |
| Temperature Range: | I | = -40°C to +85°C (Industrial) |
| E | = -40°C to +125°C (Extended) | |
| Package: | ML | = 28-lead QFN 6x6mm |
| MV | = 28-lead UQFN 4x4x0.5mm | |
| SO | = 28-lead SOIC | |
| SP | = 28-lead Skinny Plastic DIP | |
| SS | = 28-lead SSOP | |
| MV | = 40-lead UQFN 5x5x0.5mm | |
| P | = 40-lead PDIP | |
| PT | = 44-lead TQFP (Thin Quad Flatpack) | |
| ML | = 44-lead QFN 8x8x0.9mm | |
Examples:
- PIC18F26K40-E/P 301: Extended temp., PDIP package, QTP pattern #301.
- PIC18F26K40-E/SO = Extended temp., SOIC package.
- PIC18F26K40T-I/ML = Tape and reel, Industrial temp., QFN package.
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.