29.4.1 FVRCON
- Fixed Voltage Reference output cannot exceed VDD.
 - See the “Temperature Indicator Module” chapter for additional information.
 - FVRRDY is always ‘
1’. 
| Name: | FVRCON | 
| Offset: | 0xF31 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FVREN | FVRRDY | TSEN | TSRNG | CDAFVR[1:0] | ADFVR[1:0] | ||||
| Access | R/W | R | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – FVREN Fixed Voltage Reference Enable bit
| Value | Description | 
|---|---|
1 | 
               Fixed Voltage Reference is enabled  | 
            
0 | 
               Fixed Voltage Reference is disabled  | 
            
Bit 6 – FVRRDY Fixed Voltage Reference Ready Flag bit (3)
| Value | Description | 
|---|---|
1 | 
               Fixed Voltage Reference output is ready for use  | 
            
0 | 
               Fixed Voltage Reference output is not ready or not enabled  | 
            
Bit 5 – TSEN Temperature Indicator Enable bit(2)
| Value | Description | 
|---|---|
1 | 
               Temperature Indicator is enabled  | 
            
0 | 
               Temperature Indicator is disabled  | 
            
Bit 4 – TSRNG Temperature Indicator Range Selection bit(2)
| Value | Description | 
|---|---|
1 | 
               VOUT = VDD - 4 VT (High Range)  | 
            
0 | 
               VOUT = VDD - 2 VT (Low Range)  | 
            
Bits 3:2 – CDAFVR[1:0] Comparator FVR Buffer Gain Selection bits
| Value | Description | 
|---|---|
11 | 
               Comparator FVR Buffer Gain is 4x, (4.096V)(1)  | 
            
10 | 
               Comparator FVR Buffer Gain is 2x, (2.048V)(1)  | 
            
01 | 
               Comparator FVR Buffer Gain is 1x, (1.024V)  | 
            
00 | 
               Comparator FVR Buffer is off  | 
            
Bits 1:0 – ADFVR[1:0] ADC FVR Buffer Gain Selection bit
| Value | Description | 
|---|---|
11 | 
               ADC FVR Buffer Gain is 4x, (4.096V)(1)  | 
            
10 | 
               ADC FVR Buffer Gain is 2x, (2.048V)(1)  | 
            
01 | 
               ADC FVR Buffer Gain is 1x, (1.024V)  | 
            
00 | 
               ADC FVR Buffer is off  |