14.9 Scanner Interrupt
The scanner will trigger an interrupt when the SCANGO bit
         transitions from ‘1’ to ‘0’. The SCANIF interrupt flag of PIRx is set when the
         last memory location is reached and the data is entered into the CRCDATA registers. The
         SCANIF bit can only be cleared in software. The SCAN interrupt enable is the SCANIE bit of
         the PIEx register.