31.7.1 DAC1CON0
| Name: | DAC1CON0 | 
| Offset: | 0xF33 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OE1 | OE2 | PSS[1:0] | NSS | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 7 – EN DAC Enable bit
| Value | Description | 
|---|---|
1 | 
               DAC is enabled | 
0 | 
               DAC is disabled | 
Bit 5 – OE1 DAC Voltage Output Enable bit
| Value | Description | 
|---|---|
1 | 
               DAC voltage level is output on the DAC1OUT1 pin | 
0 | 
               DAC voltage level is disconnected from the DAC1OUT1 pin | 
Bit 4 – OE2 DAC Voltage Output Enable bit
| Value | Description | 
|---|---|
1 | 
               DAC voltage level is output on the DAC1OUT2 pin | 
0 | 
               DAC voltage level is disconnected from the DAC1OUT2 pin | 
Bits 3:2 – PSS[1:0] DAC Positive Source Select bit
| Value | Description | 
|---|---|
11 | 
               Reserved | 
10 | 
               FVR buffer | 
01 | 
               VREF+ | 
00 | 
               AVDD | 
Bit 0 – NSS DAC Negative Source Select bit
| Value | Description | 
|---|---|
1 | 
               VREF- | 
0 | 
               AVSS |