5.4.2 Fail-Safe Operation
When the external clock fails, the FSCM overwrites the COSC bits to
         select HFINTOSC (3`b110). The frequency of HFINTOSC
         is determined by the previous state of the HFFRQ bits and the NDIV/CDIV bits. The bit flag
         OSCFIF of the PIR1 register is set. Setting this flag will generate an interrupt if the
         OSCFIE bit of the PIE1 register is also set. The device firmware can then take steps to
         mitigate the problems that may arise from a failed clock. The system clock will continue to
         be sourced from the internal clock source until the device firmware successfully restarts
         the external oscillator and switches back to external operation, by writing to the NOSC and
         NDIV bits.