19.6.4 T0CON1
| Name: | T0CON1 | 
| Offset: | 0xFD6 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| T0CS[2:0] | T0ASYNC | T0CKPS[3:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:5 – T0CS[2:0] Timer0 Clock Source Select
| T0CS | Clock Source | 
|---|---|
111 | Reserved | 
110 | Reserved | 
101 | SOSC | 
100 | LFINTOSC | 
011 | HFINTOSC | 
010 | Fosc/4 | 
001 | Pin selected by T0CKIPPS (Inverted) | 
000 | Pin selected by T0CKIPPS (Noninverted) | 
Bit 4 – T0ASYNC TMR0 Input Asynchronization Enable
| Value | Description | 
|---|---|
1 | The input to the TMR0 counter is not synchronized to system clocks  | 
0 | The input to the TMR0 counter is synchronized to FOSC/4  | 
Bits 3:0 – T0CKPS[3:0] Prescaler Rate Select
| Value | Description | 
|---|---|
1111 | 1:32768  | 
1110 | 1:16384  | 
1101 | 1:8192  | 
1100 | 1:4096  | 
1011 | 1:2048  | 
1010 | 1:1024  | 
1001 | 1:512  | 
1000 | 1:256  | 
0111 | 1:128  | 
0110 | 1:64  | 
0101 | 1:32  | 
0100 | 1:16  | 
0011 | 1:8  | 
0010 | 1:4  | 
0001 | 1:2  | 
0000 | 1:1  |