6.2 Software Requirement
Software Tools & Device Specific Support Packages | Version |
---|---|
MPLAB X IDE | v6.25 |
PIC32CX-BZ6_DFP | v1.3.38 |
XC32 COMPILER | v4.60 |
MCC (Plugin in MPLAB X IDE) | v5.6.2 |
MCC Core (Plugin in MPLAB X IDE) | v5.8.2 |
Harmony 3 Lib (Plugin in MPLAB X IDE) | v1.5.5 |
H3 FRAMEWORK Dependencies
Package Name | Version |
---|---|
csp | v3.22.7 |
bsp | v3.22.0 |
core | v3.15.5 |
FreeRTOS-Kernel | v11.1.0 |
wireless_pic32cxbz_wbz | v1.6.0 |
wireless_15_4_phy | v1.4.0 |
wireless_system_pic32cxbz_wbz | v1.8.0 |
Note:
- The Package versions mentioned in the above tables are minimum required dependencies.
- The working application demo and precompiled hex is available in wireless_apps_pic32_bz6 can be directly Flashed to the PIC32WM_BZ6 for reference purpose.