Jump to main content
Introduction
2 Secure Boot and Signature Header Generation
5 Getting Started with Bluetooth Low Energy Applications
This section provides details on documentation describing the steps to test and develop the precompiled BLE application examples.
11 Firmware and OTA Updates
This section documents how to enable firmware updates in the design, whether it is serial or Over The Air (OTA)
13 Application Timer Service
14 Support Documentation
This section has documentation that is generic and used as supporting document with the application example documentation.
15 Wireless Protocol Software and Libraries
16 Document Revision History