6.6.2 RFD Project Verification
- RFD waits for provisioning parameters.
Figure 6-143. Tera Term -
For guidance on the commissioning process, refer to the FFD Project Verification section from Related Links.
- Upon successful commissioning, the RFD will be integrated into the network and commence
transmission of sensor data to the coordinator.
Figure 6-144. Tera Term Figure 6-145. Power Consumption During Deep Sleep