2 Device Programming Flow
(Ask a Question)The device programming flow starts when the system controller receives or initiates device programming and ends when the bitstream data is fully transferred and verified. The system controller fetches the bitstream data block-by-block to program the device. Authentication of the bitstream and verification of the programmed contents are part of the programming flow. The security settings are enabled either after erasing the device contents or on completion of device programming. On successful completion of programming, the system controller resets the device to run the programmed design. This programming flow is common to all the programming modes.
The following figure summarizes the device programming flow.