11 Programming the External SPI Flash
(Ask a Question)To perform IAP or auto update, an external SPI flash memory is required. This SPI flash memory interfaces with the system controller's SPI and stores the programming images.
The SPI flash memory is divided into several sectors. The 1 KB memory in first sector (sector 0) is used as the SPI directory, and it contains the programming image indexes (descriptor pointers). The remaining flash memory stores the programming images.