5.2 LSRAM/μSRAM Power Reduction Recommendations
(Ask a Question)Following are the recommended power reductions settings for LSRAM/μSRAM:
- Disabling the LSRAM read enable signal retains their previous output value and there will be no dynamic read power consumed.
- Use the Block enable signal for read and write address enable logic to avoid the continuous toggling and thereby consumes the power only during read/write operation. During IDLE, disabling the block enable signal saves the power.
- Cascading memory blocks in deep saves the power. For example, two blocks of 1024 × 20 combined to create 2048 × 20.