Metering form 3-Phase 4-Wire WYE, 3-Elements, 3-Voltages, 3-Currents
This is the default metrology metering form.Figure 5-2. Service Type 0 –
3P4WY_3E_3V3I
In the most straight-forward, default non-transformational processing, metering with form
type:0 is mathematically the equivalent to metering with form type:1. However, as
expected, differences would be evident in different reported results for phase-phase
voltage values as well as phasing between the voltage and current channels.
DS50003461F
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.