5.7 Service Type 6 – 1P3W_1.5E_1V2I
1-Phase 3-Wire, 1½-Elements, 1-Voltage, 2-Currents
Use this meter form type when metering a single-phase application using a single phase-phase voltage sensor, but two separate current measuring elements. In this application, it would be expected that the meter is hot with the metrology not explicitly connected to an external neutral reference.