3.1 Debugger to Target Communication
Important: The MPLAB X
IDE software must be installed prior to connecting
the MPLAB Snap In-Circuit Debugger.
The debugger is connected to the computer via a USB cable for communication and debugger power.
The debugger is connected to the target application for communication and data collection and optional debugger power.
The debugger system configurations are discussed in the following sections.