3.1.1 Standard ICSP™ Device Communication
The debugger system can be configured to use standard ICSP communication connection for both programming and debugging functions.
Make sure to align the Pin 1 on the debugger to Pin 1 on the target. The programming connector can be inserted into a matching connector at the target, where the target device is on the target board.
For more on standard communication, see Standard Communication.