3.3 M.2 Connector Pin Specification

The following table provides details on the interface between the M.2 connector and the WILCS02UE module.
Table 3-2. M.2 Connector Pin Specification
M.2 Pin NumberM.2 Pin NameM.2 Connector Pin DescriptionWILCS02UE Module Pin DescriptionWILCS02UE Module Pin Number
1 GND GND —GND
3 USB_D+ USB differential data-positive PTA_WLAN_ACTIVEPin 5
5 USB_D- USB differential data-negative PTA_BT_PRIOPin 6
7 GND GND —GND
9 SDIO_CLK/SYSCLK(I)(0/1.8V) SDIO clock input SD_CLK/UART1_RX Pin 19
11 SDIO_CMD(I/O)(0/1.8V) SDIO command line SD_CMD/SCK1Pin 18
13 SDIO_DATA0(I/O)(0/1.8V) SDIO data line 0 SD_DATA0/SDO1Pin 17
15 SDIO_DATA1(I/O)(0/1.8V) SDIO data line 1

SD_DATA1/CS1

Pin 16
17 SDIO_DATA2(I/O)(0/1.8V) SDIO data line 2 SD_DATA2/SDI1Pin 15
19 SDIO_DATA3(I/O)(0/1.8V) SDIO data line 3 SD_DATA3/UART1_TX Pin 14
21 SDIO_WAKE# (O)(0/1.8V) Wake-up host (output) INTOUTPin 13
23 SDIO_RESET#/TX_BLANKING (I)(0/1.8V) ———
25ADD-IN CARD KEY E
27
29
31
33 GND ——GND
35 PERp0 ———
37 PERn0 ———
39 GND ——GND
41 PETp0 ———
43PETn0———
45 GND ——GND
47 REFCLKp0 ———
49 REFCLKn0 ———
51 GND ——GND
53 CLKREQ0# (I/O)(0/1.8V/3.3V) ———
55 PEWAKE0# (I/O)(0/1.8V/3.3V) ———
57 GND ——GND
59 RESERVED/PERp1 ———
61 RESERVED/PERn1 ———
63 GND ——GND
65 RESERVED/PETp1 ———
67 RESERVED/PETn1 ———
69 GND ——GND
71 RESERVED/REFCLKp1 ———
73 RESERVED/REFCLKn1 ———
75 GND ——GND
2 3.3V 3.3V DC power VDDPin 20
4 3.3V 3.3V DC power VDDPin 20
6 LED_1# (O)(OD) ———
8 PCM_CLK/I2S_SCK (I/O)(0/1.8V) ———
10 PCM_SYNC/I2S_WS (I/O)(0/1.8V) ———
12 PCM_OUT/I2S_SD_OUT (O)(0/1.8V) ———
14 PCM_IN/I2S_SD_IN (I)(0/1.8V) ———
16 LED_2# (O)(OD) ———
18 VIO_CFG (O) ———
20 UART_WAKE# (O)(0/3.3V) Wake-up Host (output) INTOUTPin 13
22 UART_TXD (O)(0/1.8V) UART Serial Data Output SD_DATA3/UART1_TX Pin 14
24ADD-IN CARD KEY E
26
28
30
32 UART_RXD (I)(0/1.8V) UART Serial Data Input SD_CLK/UART1_RX Pin 19
34 UART_RTS (O)(0/1.8V) UART Request To Send (output) SD_DATA2/SDI1 Pin 15
36 UART_CTS (I)(0/1.8V) UART Clear To Send (input)

SD_DATA1/CS1

Pin 16
38 VENDOR DEFINED Mode selection 1/DFU 1 DFU_RX/STRAP1Pin 10
40 VENDOR DEFINED WAKE (input) ReservedPin 11
42 VENDOR DEFINED Mode selection 2/DFU 2 DFU_TX/STRAP2Pin 26
44 COEX3 (I/O)(0/1.8V) PTA_BT_PRIO (input) PTA_BT_PRIO Pin 6
46 COEX_TXD (O)(0/1.8V) PTA_WLAN_Active (output) PTA_WLAN_Active Pin 5
48 COEX_RXD (I)(0/1.8V) PTA_BT_Active (input) RTCC_OSC_IN/PTA_BT_ACTIVE Pin 21
50 SUSCLK(I)(0/1.8V/3.3V) 32.768 kHz clock input from M.2 host platform RTCC_OSC_IN/PTA_BT_ACTIVEPin 21
52 PERST0# (I)(0/1.8V/3.3V) ———
54 W_DISABLE2# (I)(0/1.8V/3.3V) Master Clear (input) MCLR Pin 4
56 W_DISABLE1# (I)(0/1.8V/3.3V) ———
58 I2C_DATA (I/O)(0/1.8V) I2C data ReservedPin 3
60 I2C_CLK (I)(0/1.8V) I2C clock ReservedPin 2
62 ALERT# (O)(0/1.8V) Wake-up host (output) INTOUTPin 13
64 VIO1.8V ———
66 UIM_SWP/PERST1# ———
68 UIM_POWER_SNK/CLKREQ1# ———
70 UIM_POWER_SRC/GPIO_1/PEWAKE1# ———
72 3.3V 3.3V DC power VDDPin 20
74 3.3V 3.3V DC power VDDPin 20
Note: The PTA functionality is not supported while using the RTCC Oscillator.