3.1 Power Supply
From the M.2 host platform, the M.2 Key-E interface supplies a 3.3V power source to the WILCS02 M.2 Wi-Fi® Module Card. The module’s VDD and VDDIO pins are shorted on board.
From the M.2 host platform, the M.2 Key-E interface supplies a 3.3V power source to the WILCS02 M.2 Wi-Fi® Module Card. The module’s VDD and VDDIO pins are shorted on board.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.