3.2.3 ATA5831 Configuration Tool
The EEPROM within the ATA8510 device stores the configuration settings of the RF transceiver. The ATA5831 configuration tool operates on a Java runtime engine providing significant assistance in managing configuration settings. For EEPROM® programming, use the *.hex file to export with the programming tools.