1.4 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| AES | Advanced Encryption Standard |
| LE | Low Energy |
| COM | Communication |
| EEPROM® | Electrical Erasable Programmable Read-Only Memory |
| ISP | In-System Programming |
| LED | Light Emitting Diode |
| LSb | Least Significant bit |
| NLFSR | Non-Linear Feedback Shift Register |
| PKOB4 | PICKit On-Board 4 |
| QSPI | Quad Serial Peripheral Interface |
| RF | Radio Frequency |
| SW | Software |
| UART | Universal Asynchronous Receiver Transmitter |
| UHF | Ultra-High Frequency |
| USB | Universal Serial Bus |