2.2 Serial Data Output (SO)

The Serial Data Output (SO) pin is used to transfer data out of the AT25080B/AT25160B. During a read sequence, data are shifted out on this pin after the falling edge of the Serial Data Clock (SCK).