4.3 DC Characteristics

Table 4-2. DC Characteristics(1)
ParameterSymbol Minimum Maximum UnitsConditions
Supply VoltageVCC11.85.5V
Supply VoltageVCC22.55.5V
Supply VoltageVCC34.55.5V
Supply CurrentICC110.0mAVCC = 5.0V at 20 MHz,

SO = Open, Read

Supply CurrentICC210.0mAVCC = 5.0V at 20 MHz,

SO = Open, Read, Write

Supply CurrentICC36.0mAVCC = 5.0V at 5 MHz,

SO = Open, Read, Write

Standby CurrentISB16.0(3)µAVCC = 1.8V, CS = VCC
Standby CurrentISB27.0(3)µAVCC = 2.5V, CS = VCC
Standby CurrentISB310.0(3)µAVCC = 5.0V, CS = VCC
Input LeakageIIL-3.03.0µAVIN = 0V to VCC
Output LeakageIOL-3.03.0µAVIN = 0V to VCC,

TA = 0°C to +70°C

Input Low- VoltageVIL(2)-0.6VCC x 0.3V
Input High-VoltageVIH(2)VCC x 0.7VCC + 0.5V
Output Low-VoltageVOL10.4V3.6V ≤ VCC ≤ 5.5VIOL = 3.0 mA
Output High-VoltageVOH1VCC - 0.8V3.6V ≤ VCC ≤ 5.5VIOH = -1.6 mA
Output Low-VoltageVOL20.2V1.8V ≤ VCC ≤ 3.6VIOL = 0.15 mA
Output High-VoltageVOH2VCC - 0.2V1.8V ≤ VCC ≤ 3.6VIOH = -100 µA
Note:
  1. Applicable over recommended operating ranges: TA = -40°C to +85°C, VCC = 1.8V to 5.5V (unless otherwise noted).
  2. VIL min and VIH max are for reference only and are not tested.
  3. Worst-case values are measured at +85°C.