Jump to main content
Features
- Single 2.7V to 3.6V Supply
- Hardware and Software Data
Protection
- Low-Power Dissipation:
- 15 mA active current
- 50 µA CMOS standby current
- Fast Read Access Time: 200 ns
- Automatic Page Write Operation:
- Internal address and data
latches for 64 bytes
- Internal control timer
- Fast Write Cycle Time:
- Page Write cycle time: 10 ms maximum
- 1 to
64-byte Page Write operation
- DATA Polling for
End of Write Detection
- High-Reliability CMOS Technology:
- Endurance: 10,000 cycles
- Data retention: 10 years
- JEDEC® Approved Byte-Wide
Pinout
- Industrial Temperature Ranges
- Green (RoHS-compliant) Packaging
Option Only