1.2.1 Microcontroller

The PIC32CX1025SG41 microcontroller is an Arm® Cortex M4 based microcontroller. The version chosen for use on this board is in a 100-Pin TQFP package. Depending on the actual application, other packages are available, including a 64-Pin TQFP, 128-Pin TQFP and a 100-Pin BGA. The microcontroller is connected to and can control all the major features on the board. These connections will be detailed in individual sections.