1.2.7 Ethernet Functionality
The CryptoAuth Pro Trust Platform supports 10BASE-T/100BASE-T Ethernet functionality. The PIC32CX1025SG41 provides the Media Access Controller (MAC) functionality, and the KSZ8091RNA Ethernet Transceiver provides the physical layer interface. The board utilizes the Reduced Media-Independent Interface (RMII).
Microcontroller Interface
| SG41 Connections | KSZ8091RNACA | SG41 Connections | |||
|---|---|---|---|---|---|
| Pin # | Pin # | Pin Name | Pin Name | Pin # | Pin # |
| 1.2V Decoupling | 1 | VDD_1V2 | RST | 24 | PA16 |
| 3.3V Analog Supply | 2 | VDDA_3V3 | SPEED | 23 | J702 |
| PA22 | 3 | RXP | GND | 22 | GND |
| PA23 | 4 | RXM | TXD1 | 21 | PA19 |
| PB01 | 5 | TXM | TXD0 | 20 | PA18 |
| PB02 | 6 | TXP | TXEN | 19 | PA17 |
| PC00 | 7 | XO | INTRP | 18 | PC21 |
| PB09 | 8 | XI | PME_EN | 17 | J701 |
| External Resistor | 9 | REXT | REF_CLK | 16 | PA14 |
| PA21(IOSET4) | 10 | MDIO | PHYAD | 15 | J700 |
| PA20 | 11 | MDC | VDDIO | 14 | 3.3V |
| PA12 | 12 | RXD1 | RXD0 | 13 | PA13 |
Ethernet Feature Selection
| Jumper # | Function | Jumper Position | |
|---|---|---|---|
| J700 | PHY Physical Address | 2-3 (Default) | PhyAdd = 00000b |
| 1-2 | PhyAdd = 00011b | ||
| J701 | Wake-on LAN Enable | 2-3 (Default) | Disabled |
| 1-2 | Enabled | ||
| J702 | Auto Negotiation and Speed Mode | 1-2 (Default) | Enable Auto Negotiation and set speed to 100 Mbps |
| 2-3 | Disable Auto Negotiation and set speed to 10 Mbps |
MAC Address
The board comes mounted with an AT24MAC402 serial EEPROM pre-progammed with a MAC address. The MAC address is stored in the serial EEPROM and can only be read. The serial EEPROM can also be used to store other data beyond the MAC Address. If so desired, the main memory array can be write-protected.
| I2C Address (7-Bit) | Function | Access Type | Comments |
|---|---|---|---|
| 0x56 | General Purpose Memory Array Address | R/W | Setup up for Read/Write Access. Can be write-protected through the removal of resistor R608. |
| 0x5E | MAC Address | R | Can only be read. Cannot be overwritten. |
| 0x36 | WP Register Address | R/W | Used to check the write protection status of the memory. |