3.2.1 Power Supply
The PMIC (main regulator) provides all power supplies required by the SAM9X75D2G device:
- 1.15V for VDDCORE
- 1.35V for VDDIODDR
- 3.3V for VDD3V3
A 1.8V backup supply is also available for VDDBU.
Decoupling capacitors are placed close to the MPU power pins to stabilize the voltage rails.
The following figure shows the processor power supplies.