3.2.6.2 TWI Interface Distribution
Two TWI interfaces on FLEXCOM6 and FLEXCOM7 connect the MPU to several on-board devices and extension slots. The reason to split the devices on a multiple BUS configuration is to balance the data traffic because some devices may require continuous communication.