4.3.2.2 IEEE 802.15.4 RX mode

Perform the following steps for the demonstration of the 802.15.4 RX mode:
  1. Set up the connection between the PIC32-BZ6 Curiosity Board and PC. For more details, refer to Getting Started with MCHPRT3.
  2. In the RF 802.15.4 tab, perform the following steps:
    1. From the “RF Modes” drop-down list, select RX Mode.
    2. From the “Channel” drop-down list, select 2405 MHz for channel 11.
    3. From the “RX Data Rate” drop-down list, select Data Rate (250K, 500K, 1M and 2M), for example, select 250K.
  3. Click START to receive the 802.15.4 packet. The total number of received packets are available under the “RX Packet” drop-down list.
Figure 4-14. MCHPRT3 PIC32-BZ6 GUI for 802.15.4 RF RX Mode Demonstration