5 Document Revision History
The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Section | Description |
|---|---|---|---|
| B | 07/2026 | Calibration Flow Demonstration |
|
| IEEE 802.15.4 Packet Transmission | Added Table 4-1 | ||
| Added as separate sections | |||
| IEEE® 802.15.4 RF Test Demonstration | Updated section | ||
| Bluetooth Low Energy Test Mode | Added Figure 4-10 | ||
| Added as separate sections | |||
| Bluetooth® RF Test Demonstration | Updated section | ||
| Reference Documentation | Added section | ||
| A | 04/2026 | Document | Initial revision |