4.3.2.3 IEEE 802.15.4802.15.4 CW Mode to Transmit CW Tone
Perform the following steps for the demonstration of the 802.15.4 CW mode to transmit CW tone:
Set up the connection between the
PIC32-BZ6 Curiosity Board and PC. For more
details, refer to Getting Started with MCHPRT3.
In the RF 802.15.4 tab, perform the following steps:
From the “RF mode”
drop-down list, select CW Mode.
From the “Channel”
drop-down list, select 2405 MHz for channel 11.
From the “Power Level”
drop-down list, select Level 0.
Click START to transmit
the CW tone.
Figure 4-15. MCHPRT3PIC32-BZ6 GUI for 802.15.4 CW Mode Demonstration
DS50004106B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.