5 Package and Pinout

1-Gbit and 2-Gbit SAM9X75 SiP devices are pin-to-pin compatible.

Package Name Ball Count Ball Pitch Package Size
TFBGA243 243 0.8 mm 16 x 16 (mm)

For further details, see Mechanical Characteristics.