Package |
BGA243,
16x16mm2, pitch 0.8 mm |
EBI |
8-bit NAND
Flash controller |
SDRAM embedded in SiP |
1-Gbit DDR3L
SDRAM |
2-Gbit DDR3L
SDRAM |
MIPI DPHY |
Bidirectional, 4 lanes |
PIOs |
106 |
SRAM0/SRAM1 |
64/4
Kbytes |
Quad/Octal SPI |
1 |
LCD + GFX2D |
LVDS, MIPI
DSI, RGB interface |
Camera interface (ISC) |
MIPI CSI2,
parallel port |
GMAC |
10/100/1000
with IEEE 1588 and TSN |
CAN-FD |
2 |
USB |
3 (3 hosts or
2 host/1 device) |
UART/SPI/I2C |
13 |
SDIO/SD/MMC |
2 |
I2SMCC/SSC/Class D |
1/1/1 |
ADC inputs |
8 (8
channels) |
64-bit timers/32-bit timers |
2/6 |
PWM |
4
(PWMC) |
Cryptography |
AES/TDES/SHA/TRNG |