9 Ordering Information
For details on ordering codes, see Product Identification System.
Ordering Code | Memory Type |
Memory Size |
Package | Carrier Type |
Ambient Temperature Range |
---|---|---|---|---|---|
SAM9X75D1G-I/4TB | DDR3L SDRAM | 1 Gbit | TFBGA243 | Tray | -40°C to +85°C |
SAM9X75D1GT-I/4TB | Tape and Reel | ||||
SAM9X75D2G-I/4TB | 2 Gbits | Tray | |||
SAM9X75D2GT-I/4TB | Tape and Reel |