32-Kbyte data cache, 32-Kbyte
instruction cache, Memory Management Unit (MMU)
Memories
One 176-Kbyte internal ROM
80-Kbyte internal ROM embedding a
secure bootloader program supporting boot on NAND Flash, SD Card, SPI or QSPI Flash;
bootloader features selectable by OTP bits
96-Kbyte ROM for NAND Flash BCH ECC
table
One 64-Kbyte internal SRAM (SRAM0),
single cycle access at system speed
Internal DDR2 or DDR3L SDRAM running at
up to 266 MHz
External Bus Interface (EBI) supporting:
8-bit NAND Flash with up to 24-bit
programmable multi-bit error correcting code
One 10-Kbyte OTP memory for secure key
storage with Emulation mode (OTP bits are emulated by a 4-Kbyte SRAM (SRAM1))
Two internal trimmed RC oscillators
with typical values: 32 kHz (slow) and 12 MHz (fast)
Two crystal oscillators: 32.768 kHz
(slow) and 20 to 50 MHz (fast)
One PLL for the system and one PLL
optimized for USB high-speed operation (480 MHz)
One PLL for audio operations, with
dedicated output clock
One PLL in LVDS I/F (LVDS usage
only)
One PLL in MIPI DPHY (MIPI DSI
usage only)
One dual-port 16-channel DMA
controller
Advanced interrupt controller and debug
unit
JTAG port with disable bit in OTP
memory
Two programmable clock output
signals
Low-Power Modes
Backup mode with RTC, eight 32-bit
general-purpose backup registers, and a shutdown controller to control the external
power supply
Clock generator and power management
controller
Software-programmable ultra-low power
modes: very slow clock operating mode (ULP0) and no-clock operating mode (ULP1) with
fast wake-up capabilities
Software programmable power
optimization capabilities
Peripherals
LCD controller with overlay, alpha
blending, rotation, scaling and color conversion; up to 720p resolution
RGB, LVDS, MIPI-DSI interfaces
2D graphics controller supporting fill
BLT, copy BLT, transparent BLT, blend/alpha BLT, ROP4 BLT (raster operations) and
command ring buffer
Image sensor controller with ITU-R BT;
601/656/1120 video interface support up to 5 Mpixels; support of raw Bayer 12, YCbCr,
monochrome and JPEG compressed sensors up to 12 bits
MIPI CSI2 I/F support
12-bit parallel I/F support
One high-speed USB device, three
high-speed USB hosts with dedicated on-chip transceivers
One 10/100/1000 Mbps Ethernet Mac
controller with IEEE-1588 and TSN support, RGMII and RMII support
Two 4-bit secure digital multimedia
card controllers
Two CAN FD controllers with
timestamping
One Quad/Octal SPI controller
Two 3-channel 32-bit
timers/counters
Two high-resolution (64-bit) periodic
interval timers
One synchronous serial controller
One inter-IC sound multi-channel
controller with TDM support
One audio class D controller with
single-ended or bridge-tied load connection to power stage
One 4-channel 16-bit PWM
controller
Thirteen FLEXCOMs (USART, SPI and
TWI/I2C)
One 8-channel, 12-bit,
analog-to-digital converter with 4/5 wires resistive touchscreen support
Hardware Cryptography
SHA (SHA1, SHA224, SHA256, SHA384,
SHA512) and HMAC compliant with FIPS PUB 180
AES: 256-, 192-, 128-bit key algorithms
compliant with FIPS PUB 197
AES/SHA tight coupling for IPsec
hardware acceleration
TDES: 2-key or 3-key algorithms
compliant with FIPS PUB 46
True random number generator compliant
with NIST Special Publication 800-22 Test Suite and FIPS PUBs 140-2 and 140-3
Key bus providing private key transfers
between AES, TDES, TRNG, OTPC
Physical Unclonable Function (PUF)
including NIST SP 800-90B (DRNG) and embedding four Kbytes of SRAM (PUFSRAM)
I/O Ports
Four 32-bit parallel input/output
controllers
Up to 106 programmable I/O lines
multiplexed with up to four peripheral I/Os
Input change interrupt capability on
each I/O line, optional Schmitt Trigger input
Individually programmable open-drain,
pull-up and pull-down resistors, synchronous output
General-purpose analog and digital
inputs tolerant to positive and negative current injection
Package
16x16 mm2, 0.8-mm pitch,
243-ball BGA optimized for standard class PCB layout (down to four layers)
Design for Low ElectroMagnetic Interference (EMI)
Slewrate-controlled I/Os
DDR PHY with impedance-calibrated
drivers
Spread spectrum PLLs
BGA power/ground ball assignment to
provide optimum decoupling capacitors placement
Operating Conditions
Ambient temperature (TA)
range:
-40°C to +85°C for SAM9X75D5M, SAM9X75D1G, SAM9X75D2G