10.1 Recommended Thermal Operating Conditions

Table 10-1. Recommended Thermal Operating Conditions
SymbolParameterConditionsMinMaxUnit
TAAmbient temperature rangeSAM9X75D5M(T)-V devices-40105°C
SAM9X75D5M(T)-I devices85°C
SAM9X75D1G(T)-I devices°C
SAM9X75D2G(T)-I devices°C
TJ_MPUJunction temperature range–125°C
TJ_DDRx–°C
Table 10-2. BGA243 Package Thermal Characteristics(1)(2)
SymbolParameterTypUnit
RJCJunction-to-case thermal resistance7°C/W
RJBJunction-to-board thermal resistance25°C/W
ΨJ-topJunction-to-package-top characterization parameter0.31°C/W
Note:
  1. RJA = (TJ_MPU - TA) / PTOT, where TA is the ambient temperature and PTOT is the power consumption of both the processor and the embedded DDR memory. The DDR SDRAM junction temperature is always lower than the MPU junction temperature.
  2. The package characteristics in the above table are provided according to the JEDEC JESD51-2 standard with the 2s2p board and 0 m/s air flow. These values are not directly applicable to the final application. As per JEDEC standards, these parameters represent the device mounted on a specific PCB under controlled conditions. In real-world applications, the PCB design and construction, airflow, and other factors may significantly impact thermal characteristics.