10.4 SDRAM Power Consumption in Idle and Ultra-Low Power (ULP0, ULP1) Modes with SDRAM in Self-Refresh

For a complete description of how to enter and exit ULP0 or ULP1 mode, refer to the SAM9X7 Series data sheet (see Reference Documents).

Table 10-5. Typical Power Consumption in Idle, ULP0 or ULP1 Mode on VDDIOM and DDRM_VDD

VDDIOM

DDRM_VDD

TA= -40°C TA= 25°CTA= 50°CTA= 70°CTA= 85°CTA= 105°CUnit
1.35V (DDR3L)3.74.35.16.37.7–mW
1.8V (DDR2)3.73.83.94.24.45.5