10.3 Device Power Consumption in Applicative Use Cases

Table 10-4 provides the processor power consumption in the following conditions:

  • fCPU_CLK = 800 MHz
  • fMCK = 266 MHz
  • I & D caches are enabled.
  • Use cases run on Linux®.
  • Current consumptions are measured as shown in Figure 10-1. Note that external component current consumptions are not counted.
  • Ambient temperature: 25°C

The measurements are provided for typical SAM9X75D1G and SAM9X75D2G devices.

Figure 10-1. Current Measurement for Applicative Use Cases (DDR3L Example)
???
Table 10-3. Use Case Definition
Use CaseDescription
1After Linux boot root prompt
2Running 2D graphics benchmark with EGT monitor (800x480 DSI panel @ 46 fps) - 22% CPU usage
3Run Bonnie++ on USB mass storage
4SAM9X75 running as iPerf server
5Image sensor video recording with QVGA resolution - 10 fps
Table 10-4. Power Consumption (mW) in Applicative Use Cases
Use Case

VDDCORE

1.15V

VDDIOM+DDRM_VDD

VDDIN33

3.30V

Total (DDR3L)Total (DDR2)

1.35V

1.80V

11354145165341345
21655560125345350
31908457115389362
416595108165425438
517061–330561–