3.1.3 RF Characteristics

Table 3-3. RF Characteristics(1)
ParameterConditionRangeUnit
Frequency band—2.4000-2.4835GHz
Numbers of channels (North American)—16—
Channel spacing—5MHz
Transmitter output powerAdjusted in 7 steps+2.6 to + 19.9dBm
Receiver sensitivityPER = 1%-105dBm
On-air data rate—250, upto 2000Kbps
TX output/ RX input nominal impedanceFor balanced

50

Ω
Range (2)Open field, LoS and elevated1.96km
Table 3-4. Region Specific TX Power Settings to Ensure Compliance (3)
PHY_TX_PWR [3:0] Register ValuePower Register Setting [dBm]Output Power [dBm] (Typical Values at RF Connector)
0x0E-12+10.8
0x0F-17+4.1
Note:
  1. For more details, refer to the AT86RF233 Low Power, 2.4GHz Transceiver for ZigBee, RF4CE, IEEE 802.15.4, 6LoWPAN, and ISM Applications Data Sheet (8351).
  2. The range measured is Line of Sight (LoS) at 10 feet elevation from the ground at different combinations of orientation of transmitter and receiver, with special conditions were there is minimal or no RF interference from other sources. For best case orientation of the ZigBit modules to achieve maximum range, refer to the Antenna Orientation Recommendation.
  3. To ensure compliance, the following regional specific settings are to be ensured:
    • FCC and IC Compliance:
      • Operating the ZigBit module from channels 12-24 has no restrictions on the set power level.
      • Operating the ZigBit module at channel 11 requires a limitation of the TX output power to maximum +16 dBm, the power setting register value must be 0x0D or less.

      • Operating the ZigBit module at channel 25 requires a limitation of the TX output power to maximum +13 dBm, the power setting register value must be 0x0E or less.

    • ETSI Compliance – Operating the ZigBit module in Europe requires setting the TX power to 0x0F for channels 11 and 26. All other channels can use a power setting of either 0x0E or 0x0F. This setting ensures compliance with ETSI EN 300 328 clause 4.3.2.2 Maximum Power Spectral Density.
Table 3-5. TX Power Across Channels
ChannelPHY_TX_PWR [3:0] Register ValueTypical Output Power [dBm] (at RF Connector)
110xD or less+16.0
120x0+21.4
130x0+21.4
140x0+21.4
150x0+21.3
160x0+21.3
170x0+21.3
180x0+21.3
190x0+21.3
200x0+21.3
210x0+21.3
220x0+21.3
230x0+21.2
240x0+21.1
250xE+13.0
260xE or lessRestricted – Do not use in North America and Canada

Restricted – Refer note 2 for Europe