3.1.1 Absolute Maximum Ratings

Table 3-1. Absolute Maximum Ratings(1)(2)
ParameterMinimumMaximum
Voltage on any pin, except RESET with respect to ground-0.3V3.6V (VDD max)
Input RF level—+10 dBm
Current into Vcc pins—200 mA
Note:
  1. Absolute maximum ratings are the values beyond which damage to the device can occur. Under no circumstances must the absolute maximum ratings given in this table be violated. Stresses beyond those listed under absolute maximum ratings can cause permanent damage to the device.
  2. This is a stress rating only. Functional operation of the device at these or other conditions, beyond those indicated in the operational sections of this specification, is not implied. Exposure to absolute maximum rating conditions for extended periods can affect device reliability.
Attention: The ZigBit module is an ESD-sensitive device. Precaution must be taken when handling the device to prevent permanent damage.