6.16 CRC Seed

The Seed for the CRC of the non-boot block segments of memory
Note: The CRC-on-boot module uses a 32-bit polynomial, as such the seed spans from CONFIG28 to CONFIG31, with the MSB of CONFIG28 being the MSB of the seed and the LSB of CONFIG31 being the LSB of the seed.
Name: CRC Seed
Offset: 30 001B

Bit 3130292827262524 
 CRCSEED[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 CRCSEED[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 CRCSEED[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 CRCSEED[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:0 – CRCSEED[31:0] Non-Boot Block Area CRC Seed Field