6.15 CRC Polynomial

The Polynomial for the CRC of the non-boot block segments of memory
Note: The CRC-on-boot module uses a 32-bit polynomial, as such the polynomial configuration spans from CONFIG24 to CONFIG27, with the MSB of CONFIG24 being the XOR of polynomial term X31 and the LSB of CONFIG27 being the XOR of polynomial term X0.
Name: CRC Polynomial
Offset: 30 0017h

Bit 3130292827262524 
 CRCPOL[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 CRCPOL[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 CRCPOL[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 CRCPOL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:0 – CRCPOL[31:0]  XOR of Polynomial Term Xn Enable bits