The Polynomial for the
CRC of the boot block segment of memory
Note: The CRC-on-boot module uses a 32-bit
polynomial, as such the polynomial configuration spans from CONFIG12 to CONFIG15,
with the MSB of CONFIG12 being the XOR of polynomial term X31 and the LSB
of CONFIG15 being the XOR of polynomial term X0.
Name:
CRC Boot Polynomial
Offset:
30 000Bh
Bit
31
30
29
28
27
26
25
24
BCRCPOL[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bit
23
22
21
20
19
18
17
16
BCRCPOL[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bit
15
14
13
12
11
10
9
8
BCRCPOL[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bit
7
6
5
4
3
2
1
0
BCRCPOL[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bits 31:0 – BCRCPOL[31:0]
XOR of Polynomial Term Xn Enable bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.