6.10 CONFIG10
Note:
- Once this bit is enabled, it can only be reset through a Bulk Erase.
| Name: | CONFIG10 |
| Offset: | 30 0009h |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CP | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
Bit 0 – CP User Program Flash Memory and Data EEPROM Code Protection(1)
| Value | Description |
|---|---|
| 1 | User Program Flash Memory and Data EEPROM code protection are disabled |
| 0 | User Program Flash Memory and Data EEPROM code protection are enabled |