5.15 Toggle Bit Characteristics(1)

Table 5-6. Toggle Bit Characteristics
ParameterSymbolMinimumTypicalMaximumUnits
Data Hold TimetDH10ns
OE Hold TimetOEH10ns
OE to Output Delay(2)tOEns
OE High Pulse(2)tOEHP150ns
Write Recovery TimetWR0ns
Note:
  1. These parameters are characterized and not 100% tested.
  2. See AC Read Characteristics.