5.13 Data Polling Characteristics(1)
Parameter | Symbol | Minimum | Typical | Maximum | Units |
---|---|---|---|---|---|
Data Hold Time | tDH | 10 | — | — | ns |
OE Hold Time | tOEH | 10 | — | — | ns |
OE to Output Delay(2) | tOE | — | — | — | ns |
Write Recovery Time | tWR | 0 | — | — | ns |
Note:
- These parameters are characterized and not 100% tested.
- See AC Read Characteristics.