5.5 AC Write Characteristics
| Parameter | Symbol | Minimum | Maximum | Units |
|---|---|---|---|---|
| Write Cycle Time | tWC | — | 10 | ms |
| Address Set-Up Time | tAS | 0 | — | ns |
| Address Hold Time | tAH | 50 | — | ns |
| Data Set-Up Time | tDS | 50 | — | ns |
| Data Hold Time | tDH | 0 | — | ns |
| Write Pulse Width | tWP | 100 | — | ns |
| Byte Load Cycle Time | tBLC | — | 150 | µs |
| Write Pulse Width High | tWPH | 50 | — | ns |